Cross-Roller Guide

Cross-Roller Guide Model VR

The roller cage model R has a unique roller retaining mechanism to achieve a large effective contact length of the rollers and a short roller pitch interval. It is a highly rigid type.
[Model number]
VR
Ball Guide Model VB

Using a ball cage model B which holds precision steel balls in a short pitch interval, this model is a low friction and high accuracy type. Contact THK for details.
[Model number]
VB
Cross-Roller Guide with Cage Alignment System VRG

The Cross-Roller Guide VRG is a linear motion guide that provides light and highly accurate sliding motion by moving cages, which contain precise rollers arranged orthogonally, along 90° V-shaped raceways in a finite stroke. The light, smooth motion of this product has been enhanced with stability provided by a proprietary rack and pinion mechanism that prevents cage misalignment.
[Model number]
VRG