LM Actuator(Linear Actuator)

The LM Actuator comprises an aluminium base combined with an LM Guide, a standardised top table, drive system, and other options. The free selection of main parts from a wide choice of options enables users to select specifications specific to their particular application.
LM Actuator Long-term Maintenance-free Type Model GL-N

Lightweight, high rigidity aluminum base with Caged Ball LM Guides has been utilized for the guide portion. A screw or belt options are available for the drive system. In addition, Caged Ball LM Guides and QZ Lubricator for the Ball Screw has been utilized to provide a long-term maintenance free actuator.
LM Actuator Model GL

Model GL is a single-axis actuator that allows a ball screw drive or a belt drive to be integrated with an aluminium base on which the LM Guide model GSR is mounted.

Products
Smart Select!
Smart Select! is a program that selects and displays appropriate models from THK's extensive lineup of electric actuators
based on stroke, payload and speed conditions.
Smart Select! is available for immediate use, with no user registration required.
Applications
Specifications of products,Calculate life span,Download 2D,3D CAD data.etc. You can order any of a variety of catalogues, also view in PDF format in Technical Support .