LM Roller
The LM Roller is a compact linear guide with high load performance and a mallet type roller able to make infinite circular motions. This product is optimally applicable to machines required for high positioning accuracy, repeatability and rigidity.

Models
Model LR | Metal Ball Retainer type. This model is designed to be fit into a groove machined on the mounting surface. By screwing bolts into four holes on the raceway base, the LM Roller is secured on the mounting surface. It is suitable for places where the space for the main unit is limited in height (fixture models SM and SE are also available). |
Model LR-Z | Resin retainer type. A lighter type that uses a resin retainer and is designed to be mounted in the same manner as model LR. Since it has a groove for installing a seal, a special rubber seal with a high contamination protection effect can easily be attached. In addition, this model is capable of travelling at high speed of 1 m/s. |
Model LRA | Metal ball retainer type. Just like model LR, this model is also designed to be fit into a groove. It is a compact type that can be firmly mounted using a fixture model SM or SE and thick bolts. |
Model LRA-Z | Resin retainer type. A lighter type that uses a resin retainer and is designed to be mounted in the same manner as model LRA. Since it has a groove for installing a seal, a special rubber seal with a high contamination protection effect can easily be attached. In addition, this model is capable of travelling at high speed of 1 m/s. |
Model LRB | Metal ball retainer type. Since this model does not require a groove on the mounting surface, man-hours for machining can be reduced. As with model LRA, it can be firmly mounted using fixture SMB or SEB. |
Model LRB-Z | Resin retainer type. A lighter type that uses a resin retainer and is designed to be mounted in the same manner as model LRB. Since it has a groove for installing a seal, a special rubber seal with a high contamination protection effect can easily be attached. In addition, this model is capable of travelling at high speed of 1 m/s. |
Model LRU | Metal ball retainer type. Since this model does not require a groove on the mounting surface, man-hours for machining can be reduced. By screwing bolts into four holes on the raceway base, it is secured on the mounting surface. |
Specifications of products,Calculate life span,Download 2D,3D CAD data.etc. You can order any of a variety of catalogues, also view in PDF format in Technical Support .