LM Guide Actuator [Linear Axis, Linear Actuator]

Caged Ball LM Guide Actuator

This unit achieves higher speed operation, lower noise and longer-term maintenance-free operation than the conventional type as it adopts ball cages in the LM Guide units and the Ball Screw.
[Model number]
SKR
LM Guide Actuator(full-ball type)

This offers a range of units that provide various LM Guide carriages, ball screw lead options ( 1 mm to 25 mm ) and a variety of strokes.
[Model number]
KR