Cross-Roller Table

Base tap Model VRT

This miniature type table features both the base and carriage with threaded holes for fixting. It can also be provided in all stainless steel material for high corrosion resistance.
Mounting Hole Model VRT-A

This miniature type has threaded mounting holes in the table and a base that has mounting holes for fixing screws.An all stainless steel option is available for high corrosion resistance.
Mounting Hole Model VRU

The design of this larger unit adopts existing Cross-Roller Guides which have been incorporated between the table and the base components> The machining accuracy is reflected in the high accuracy achieved.