Skip to Contents

Ball Screw

The Ball Screw is a high-efficiency method of converting rotary motion to linear motion by using a recirculating ball mechanism between the screw shaft and the nut. Compared with a conventional sliding screw, the ball screw requires driving torque of one-third or less, making it ideal for saving drive motor power.

Technical Support 

Ball Screw

 


DIN Standard Compliant Ball Screw

DIN Standard Compliant Ball Screw

 

In the DIN standard compliant Ball Screw, balls under a load roll in the raceway cut between the screw shaft and the nut while receiving the axial load, travel along the groove of a deflector embedded inside the nut to the adjacent raceway, and then circulate back to the loaded area. Thus, the balls perform infinite rolling motion.

[Model number]
EPB-V, EBB-V


Precision, Caged Ball Screw

Precision, Caged Ball Screw

 

This ball screw provides low noise, small torque fluctuations and long-term maintenance-free operation by adopting caged ball technology.

[Model number]
SBN-V/SBN, SBK, HBN, SDA-V, SBKH


Finished Shaft Ends Model BNK

Finished Shaft Ends Model BNK

 

This model of ball screw offer shaft sizes of 4 to 25 mm diameter with leads of  1 to 20 mm with the addtion benefit of including end machining for the support units as standard.

[Model number]
BNK


Precision Ball Screw

Precision Ball Screw

 

This type of ball screw is manufacture with a ground shaft providing a highly accurate thread form with an excellent surface finish.

[Model number]
BIF-V/BIF, DIK, DIR, BNFN-V/BNFN, DKN, BLW, BNF-V/BNF, BNT, DK, MDK, WHF, BLK, WGF, BLR


Precision Ball Screw / Spline

Precision Ball Screw / Spline

 

This product provides both linear guide and ball screw technology in one package.  This is made possible by machining the ball screw and ball spline grooves, which cross one another, on a single shaft. The nuts of the Ball Screw and the Ball Spline have integrated support bearings fitted within the nuts.

[Model number]
BNS, NS


Rolled Ball Screw

Rolled Ball Screw

 

This ball screw uses a screw shaft that is manufactured by roll forming to achieve high accuracy.

[Model number]
JPF, BTK-V, MTF, BNT, BLK, WTF, CNF, BLR


Support Unit

Support Unit

 

The Support Units are required to support the ball screw shaft.  They are available to suit any design adopted and are provided in six types.  Models EK, FK, EF, and FF, which are for standard Ball Screw assembly provided with finished shaft ends, and models BK and BF, which are standardised for ball screws in general. The Support Unit on the fixed side contains a JIS Class 5-compliant angular contact ball bearings adjusted to preload.

[Model number]
EK, BK, FK, EF, BF, FF


Nut Bracket

Nut Bracket

 

The nut bracket is for standard Ball Screw assembly with finished shaft ends. This item is designed to be secured directly on the table with screws and has the befenit of low height for compact design.

[Model number]
MC


Lock Nut

Lock Nut

 

The lock nut is required for securing the fixed support unit to the ball screw shaft.  This provides easy fastening to the screw shaft thread. It includes a anti - loosening mechanism comprising a hexagonal socket-head setscrew and a set piece that prevents the lock nut from loosening so ensuring positive clamping.

[Model number]
RN


×
Need additional information?
Please contact us!