Skip to Contents

Cross-Roller Ring

The Cross-Roller Ring is a rotary roller bearing with high rotation accuracy. The cylinderical rollers are arranged to support loading in all directions.

Technical Support

Cross-Roller Ring

 


Double-Row Angular Contact Roller Ring RW

双列角接触滚柱轴环

 

Highly rigid double-row angular contact roller rings capable of receiving a load in any direction

[Model number]
RW


High-Speed, Double-Row Angular Contact Ball Ring BWH

高速双列角接触轴环

 

A bearing that combines high-speed performance with rigidity equal to that of cross-roller rings

[Model number]
BWH


For Inner Ring Rotation / Outer Ring Rotation

For Inner Ring Rotation / Outer Ring Rotation

 

This model incorporates bearing races with integrated fixing holes for ease of mounting and simple support designs  They can be used for either inner ring or outer ring rotation.

[Model number]
RU, RAU, RBU


For Inner Ring Rotation

For Inner Ring Rotation

 

This model offers compact design in applications where the inner ring is required to have high rotation accuracy.

[Model number]
RB,RA,RA-C


For Outer Ring Rotation

For Outer Ring Rotation

 

This model offers comapct design in applications where the outer ring is required to have high rotation accuracy.

[Model number]
RE


×
Need additional information?
Please contact us!