Linear Bushing
Power Linear Bush
Reduced Installation Time and Costs
Higher Load Capacity and Longer Service Life
Reduction in Material Costs
Energy-Saving Operation
[Model number]
LMBS, LMBS-OP, SCB, SLB, SCB-OP, SLB-OP
Linear Bushing
With the Linear Bushing nut having the most accurate cylindrical shape, this type is widely used.
[Model number]
LM, LM-GA, LM-MG, LME, LM-L
Linear Bushing flanged type
The nut is integrated with a flange. This enables this model to be directly mounted onto the housing with bolts, thus achieving easy installation.
[Model number]
LMF, LMF-M, LMK, LMK-M, LMF-L, LMF-ML, LMK-L, LMK-ML, LMH, LMH-L
LM Shaft Support
An aluminum-made light fulcrum for securing an LM shaft. Since the LM shaft mounting section has a slit, the fulcrum is capable of firmly securing an LM shaft using bolts.
[Model number]
SK