Skip to Contents

Link Ball

The Link Ball is a spherical slide bearing with a ball stud that provides smooth operation with a minimal clearance. With superb abrasion resistance and large oscillating angle, this product is suitable for the link motion mechanism of various types of automated machines.

Technical Support

Link Ball

 


High Strength Zinc Alloy Model BL

High Strength Zinc Alloy  Model BL

 

This model’s holder made of high strength-zinc alloy is connected in perpendicular to the ball shank. With grease pockets provided on the top and bottom of the spherical area, this model achieves high lubricity and high wear resistance.


Female Threading Holder Model RBI

Female Threading Holder Model RBI

 

With this Link Ball model, the high strength zinc alloy is used in its holder and the mounting bolt and the holder are arranged on the same axis, allowing this model to receive both a compressive load and a pulling load. Since grease is contained in the boot, this model achieves high lubricity and high wear resistance.


×
Need additional information?
Please contact us!